Motion Industries - Free CAD models - Radial/Deep Groove Ball Bearing, 6319LLBC3/EM - TraceParts
Motion Industries
By Motion Industries

Radial/Deep Groove Ball Bearing, 6319LLBC3/EM

Manufacturer NTN Bearing Company
Description Radial/Deep Groove Ball Bearing, Round Bore, 95 mm ID, 200 mm OD, 45 mm Width, Double Sealed, C3 Internal Clearance
Part Number 6319LLBC3/EM
MI Item Number 02109000
Distributor Motion Industries
Motion Internal Description 6319LLBC3/EM BALL BRG
E-Shop link https://motionindustries.com/products/sku/02109000
Bearing Material High Carbon Chrome Steel
Bore Diameter 95 mm
Bore Type Round
Cage Material Steel
Closure Type Double Sealed
Dynamic Load Capacity 153000 N
Fillet Radius 3 mm
Finish/Coating Uncoated
Inner Ring Width 45 mm
Internal Clearance C3
Maximum RPM (Grease) 3300 rpm
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 45 mm
Outside Diameter 200 mm
Overall Width 45 mm
Precision Rating ISO Class 0
Row Type & Fill Slot Single Row Non-Fill Slot
Snap Ring Included Without Snap Ring
Static Load Capacity 119000 N
Weight 12.92 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Inner Ring Width Internal Clearance Maximum RPM (Grease) Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Row Type & Fill Slot Snap Ring Included Static Load Capacity Weight
1 1 02109000 Radial/Deep Groove Ball Bearing, Round Bore, 95 mm ID, 200 mm OD, 45 mm Width, Double Sealed, C3 Internal Clearance High Carbon Chrome Steel 95 mm Round Steel Double Sealed 153000 N 3 mm Uncoated 45 mm C3 3300 rpm -40 to 120 ºC 45 mm 200 mm 45 mm ISO Class 0 Single Row Non-Fill Slot Without Snap Ring 119000 N 12.92 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map