Motion Industries - Free CAD models - Radial/Deep Groove Ball Bearing, 6315ZZC3/EM - TraceParts
Motion Industries
By Motion Industries

Radial/Deep Groove Ball Bearing, 6315ZZC3/EM

Manufacturer NTN Bearing Company
Description Radial/Deep Groove Ball Bearing, Round Bore, 75 mm ID, 160 mm OD, 37 mm Width, Double Shielded, C3 Internal Clearance
Part Number 6315ZZC3/EM
MI Item Number 00057889
Distributor Motion Industries
Motion Internal Description 6315ZZC3/EM BALL BRG
E-Shop link https://motionindustries.com/products/sku/00057889
Bearing Material High Carbon Chrome Steel
Bore Diameter 75 mm
Bore Type Round
Cage Material Steel
Closure Type Double Shielded
Dynamic Load Capacity 113000 N
Fillet Radius 2.1 mm
Finish/Coating Uncoated
Inner Ring Width 37 mm
Internal Clearance C3
Maximum RPM 5000 RPM
Maximum RPM (Grease) 4300 rpm
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 37 mm
Outside Diameter 160 mm
Overall Width 37 mm
Precision Rating ISO Class 0
Row Type & Fill Slot Single Row Non-Fill Slot
Series 63
Snap Ring Included Without Snap Ring
Standards Met MIL-G-15179A
Static Load Capacity 77000 N
Weight 6.77 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Inner Ring Width Internal Clearance Maximum RPM Maximum RPM (Grease) Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Row Type & Fill Slot Series Snap Ring Included Standards Met Static Load Capacity Weight
1 1 00057889 Radial/Deep Groove Ball Bearing, Round Bore, 75 mm ID, 160 mm OD, 37 mm Width, Double Shielded, C3 Internal Clearance High Carbon Chrome Steel 75 mm Round Steel Double Shielded 113000 N 2.1 mm Uncoated 37 mm C3 5000 RPM 4300 rpm -40 to 120 ºC 37 mm 160 mm 37 mm ISO Class 0 Single Row Non-Fill Slot 63 Without Snap Ring MIL-G-15179A 77000 N 6.77 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map