Motion Industries - Free CAD models - Radial/Deep Groove Ball Bearing, 6311LLBNR - TraceParts
Motion Industries
By Motion Industries

Radial/Deep Groove Ball Bearing, 6311LLBNR

Manufacturer NTN Bearing Company
Description Radial/Deep Groove Ball Bearing, Round Bore, 55 mmID, 120 mm OD, 29 mm Width, Double Sealed, CN Internal Clearance
Part Number 6311LLBNR
MI Item Number 07410130
Distributor Motion Industries
Motion Internal Description 6311LLBNR BALL BRG
E-Shop link https://motionindustries.com/products/sku/07410130
Bearing Material High Carbon Chrome Steel
Bore Diameter 55 mm
Bore Type Round
Cage Material Steel
Closure Type Double Sealed
Internal Clearance CN
Operating Temperature Range -40 to 250 ºF °F
Outside Diameter 120 mm
Overall Width 29 mm
Radial Dynamic Load Capacity 71500 N
Radial Static Load Capacity 45000 N
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Internal Clearance Operating Temperature Range Outside Diameter Overall Width Radial Dynamic Load Capacity Radial Static Load Capacity
1 1 07410130 Radial/Deep Groove Ball Bearing, Round Bore, 55 mmID, 120 mm OD, 29 mm Width, Double Sealed, CN Internal Clearance High Carbon Chrome Steel 55 mm Round Steel Double Sealed CN -40 to 250 ºF °F 120 mm 29 mm 71500 N 45000 N

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map