Motion Industries - Free CAD models - Radial/Deep Groove Ball Bearing, 6219-2RSR - TraceParts
Motion Industries
By Motion Industries

Radial/Deep Groove Ball Bearing, 6219-2RSR

Manufacturer FAG (Schaeffler)
Description Radial/Deep Groove Ball Bearing, 95 mm ID, 170 mm OD, 32 mm Width, Round Bore, Double Sealed
Part Number 6219-2RSR
MI Item Number 07408949
Distributor Motion Industries
Motion Internal Description 6219-2RSR BEARING
E-Shop link https://motionindustries.com/products/sku/07408949
Bore Diameter 95 mm
Bore Type Round
Closure Type Double Sealed
Dynamic Load Capacity 116000 N
Fillet Radius 2.1 mm
Maximum RPM 2260 rpm
Outside Diameter 170 mm
Overall Width 32 mm
Row Type & Fill Slot Single Row Non-Fill Slot
Static Load Capacity 82000 N
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Bore Type Closure Type Dynamic Load Capacity Fillet Radius Maximum RPM Outside Diameter Overall Width Row Type & Fill Slot Static Load Capacity
1 1 07408949 Radial/Deep Groove Ball Bearing, 95 mm ID, 170 mm OD, 32 mm Width, Round Bore, Double Sealed 95 mm Round Double Sealed 116000 N 2.1 mm 2260 rpm 170 mm 32 mm Single Row Non-Fill Slot 82000 N

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map