Motion Industries - Free CAD models - Radial/Deep Groove Ball Bearing, 6207LLUAC3 - TraceParts
Motion Industries
By Motion Industries

Radial/Deep Groove Ball Bearing, 6207LLUAC3

Manufacturer NTN Bearing Company
Description Radial/Deep Groove Ball Bearing, Round Bore, 35 mm ID, 72 mm OD, 17 mm Width, Double Sealed, C3 Internal Clearance
Part Number 6207LLUAC3
MI Item Number 02497228
Distributor Motion Industries
Motion Internal Description 6207LLUAC3 BALL BRG
E-Shop link https://motionindustries.com/products/sku/02497228
Bearing Material High Carbon Chrome Steel
Bore Diameter 35 mm
Bore Type Round
Cage Material Steel
Closure Type Double Sealed
Dynamic Load Capacity 25700 N
Fillet Radius 1.1 mm
Finish/Coating Uncoated
Inner Ring Width 17 mm
Internal Clearance C3
Maximum RPM (Grease) 6300 rpm
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 17 mm
Outside Diameter 72 mm
Overall Width 17 mm
Precision Rating ISO Class 0
Row Type & Fill Slot Single Row Non-Fill Slot
Snap Ring Included Without Snap Ring
Static Load Capacity 15300 N
Weight 0.63 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Inner Ring Width Internal Clearance Maximum RPM (Grease) Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Row Type & Fill Slot Snap Ring Included Static Load Capacity Weight
1 1 02497228 Radial/Deep Groove Ball Bearing, Round Bore, 35 mm ID, 72 mm OD, 17 mm Width, Double Sealed, C3 Internal Clearance High Carbon Chrome Steel 35 mm Round Steel Double Sealed 25700 N 1.1 mm Uncoated 17 mm C3 6300 rpm -40 to 120 ºC 17 mm 72 mm 17 mm ISO Class 0 Single Row Non-Fill Slot Without Snap Ring 15300 N 0.63 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map