Motion Industries - Free CAD models - Radial/Deep Groove Ball Bearing, 6203LLB/12.7C3 - TraceParts
Motion Industries
By Motion Industries

Radial/Deep Groove Ball Bearing, 6203LLB/12.7C3

Manufacturer NTN Bearing Company
Description Radial/Deep Groove Ball Bearing, Round Bore, 12.7 mm ID, 40 mm OD, 12 mm Width, Double Sealed, C3 Internal Clearance
Part Number 6203LLB/12.7C3
MI Item Number 02711279
Distributor Motion Industries
Motion Internal Description 6203LLB/12.7C3 BALL BRG
E-Shop link https://motionindustries.com/products/sku/02711279
Bearing Material High Carbon Chrome Steel
Bore Diameter 12.7 mm
Bore Type Round
Cage Material Steel
Closure Type Double Sealed
Dynamic Load Capacity 9600 N
Fillet Radius 0.6 mm
Finish/Coating Uncoated
Inner Ring Width 12 mm
Internal Clearance C3
Maximum RPM (Grease) 18000 rpm
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 12 mm
Outside Diameter 40 mm
Overall Width 12 mm
Precision Rating ISO Class 0
Row Type & Fill Slot Single Row Non-Fill Slot
Snap Ring Included Without Snap Ring
Static Load Capacity 4600 N
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Inner Ring Width Internal Clearance Maximum RPM (Grease) Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Row Type & Fill Slot Snap Ring Included Static Load Capacity
1 1 02711279 Radial/Deep Groove Ball Bearing, Round Bore, 12.7 mm ID, 40 mm OD, 12 mm Width, Double Sealed, C3 Internal Clearance High Carbon Chrome Steel 12.7 mm Round Steel Double Sealed 9600 N 0.6 mm Uncoated 12 mm C3 18000 rpm -40 to 120 ºC 12 mm 40 mm 12 mm ISO Class 0 Single Row Non-Fill Slot Without Snap Ring 4600 N

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map