Motion Industries - Free CAD models - Radial/Deep Groove Ball Bearing, 6201ZZNR - TraceParts
Motion Industries
By Motion Industries

Radial/Deep Groove Ball Bearing, 6201ZZNR

Manufacturer NTN Bearing Company
Description Radial/Deep Groove Ball Bearing, Round Bore, 12 mm ID, 32 mm OD, 10 mm Width, Double Shielded, CN Internal Clearance
Part Number 6201ZZNR
MI Item Number 02138706
Distributor Motion Industries
Motion Internal Description 6201ZZNR BALL BRG
E-Shop link https://motionindustries.com/products/sku/02138706
Bearing Material High Carbon Chrome Steel
Bore Diameter 12 mm
Bore Type Round
Cage Material Steel
Closure Type Double Shielded
Dynamic Load Capacity 6100 N
Fillet Radius 0.6 mm
Finish/Coating Uncoated
Inner Ring Width 10 mm
Internal Clearance CN
Maximum RPM (Grease) 22000 rpm
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 10 mm
Outside Diameter 32 mm
Overall Width 10 mm
Precision Rating ISO Class 0
Row Type & Fill Slot Single Row Non-Fill Slot
Snap Ring Included With Snap Ring
Static Load Capacity 2750 N
Weight 0.08 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Inner Ring Width Internal Clearance Maximum RPM (Grease) Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Row Type & Fill Slot Snap Ring Included Static Load Capacity Weight
1 1 02138706 Radial/Deep Groove Ball Bearing, Round Bore, 12 mm ID, 32 mm OD, 10 mm Width, Double Shielded, CN Internal Clearance High Carbon Chrome Steel 12 mm Round Steel Double Shielded 6100 N 0.6 mm Uncoated 10 mm CN 22000 rpm -40 to 120 ºC 10 mm 32 mm 10 mm ISO Class 0 Single Row Non-Fill Slot With Snap Ring 2750 N 0.08 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map