Motion Industries - Free CAD models - Radial/Deep Groove Ball Bearing, 6200LLBC3/EM - TraceParts
Motion Industries
By Motion Industries

Radial/Deep Groove Ball Bearing, 6200LLBC3/EM

Manufacturer NTN Bearing Company
Description Radial/Deep Groove Ball Bearing, Round Bore, 10 mm ID, 30 mm OD, 9 mm Width, Double Sealed, C3 Internal Clearance
Part Number 6200LLBC3/EM
MI Item Number 02249693
Distributor Motion Industries
Motion Internal Description 6200LLBC3/EM BALL BRG
E-Shop link https://motionindustries.com/products/sku/02249693
Bearing Material High Carbon Chrome Steel
Bore Diameter 10 mm
Bore Type Round
Cage Material Steel
Closure Type Double Sealed
Dynamic Load Capacity 5100 N
Fillet Radius 0.6 mm
Finish/Coating Uncoated
Inner Ring Width 9 mm
Internal Clearance C3
Maximum RPM 30000 RPM
Maximum RPM (Grease) 25000 rpm
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 9 mm
Outside Diameter 30 mm
Overall Width 9 mm
Precision Rating ISO Class 0
Row Type & Fill Slot Single Row Non-Fill Slot
Series 62
Snap Ring Included Without Snap Ring
Static Load Capacity 2390 N
Weight 0.07 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Inner Ring Width Internal Clearance Maximum RPM Maximum RPM (Grease) Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Row Type & Fill Slot Series Snap Ring Included Static Load Capacity Weight
1 1 02249693 Radial/Deep Groove Ball Bearing, Round Bore, 10 mm ID, 30 mm OD, 9 mm Width, Double Sealed, C3 Internal Clearance High Carbon Chrome Steel 10 mm Round Steel Double Sealed 5100 N 0.6 mm Uncoated 9 mm C3 30000 RPM 25000 rpm -40 to 120 ºC 9 mm 30 mm 9 mm ISO Class 0 Single Row Non-Fill Slot 62 Without Snap Ring 2390 N 0.07 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map