Motion Industries - Free CAD models - Radial/Deep Groove Ball Bearing, 607LLUC3/EM - TraceParts
Motion Industries
By Motion Industries

Radial/Deep Groove Ball Bearing, 607LLUC3/EM

Manufacturer NTN Bearing Company
Description Radial/Deep Groove Ball Bearing, Round Bore, 7 mm ID, 19 mm OD, 6 mm Width, Double Sealed, C3 Internal Clearance
Part Number 607LLUC3/EM
MI Item Number 02282125
Distributor Motion Industries
Motion Internal Description 607LLUC3/EM BALL BRG
E-Shop link https://motionindustries.com/products/sku/02282125
Bearing Material High Carbon Chrome Steel
Bore Diameter 7 mm
Bore Type Round
Cage Material Steel
Closure Type Double Sealed
Dynamic Load Capacity 2240 N
Fillet Radius 0.3 mm
Finish/Coating Uncoated
Inner Ring Width 6 mm
Internal Clearance C3
Maximum RPM (Grease) 28000 rpm
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 6 mm
Outside Diameter 19 mm
Overall Width 6 mm
Precision Rating ISO Class 0
Row Type & Fill Slot Single Row Non-Fill Slot
Snap Ring Included Without Snap Ring
Static Load Capacity 910 N
Weight 0.02 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Inner Ring Width Internal Clearance Maximum RPM (Grease) Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Row Type & Fill Slot Snap Ring Included Static Load Capacity Weight
1 1 02282125 Radial/Deep Groove Ball Bearing, Round Bore, 7 mm ID, 19 mm OD, 6 mm Width, Double Sealed, C3 Internal Clearance High Carbon Chrome Steel 7 mm Round Steel Double Sealed 2240 N 0.3 mm Uncoated 6 mm C3 28000 rpm -40 to 120 ºC 6 mm 19 mm 6 mm ISO Class 0 Single Row Non-Fill Slot Without Snap Ring 910 N 0.02 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map