Motion Industries - Free CAD models - Radial/Deep Groove Ball Bearing, 6024 - TraceParts
Motion Industries
By Motion Industries

Radial/Deep Groove Ball Bearing, 6024

Manufacturer FAG (Schaeffler)
Description Radial/Deep Groove Ball Bearing, 120 mm ID, 180 mm OD, 28 mm Width, Round Bore, Open, Steel Cage
Part Number 6024
MI Item Number 00050245
Distributor Motion Industries
Motion Internal Description 6024 BRG
E-Shop link https://motionindustries.com/products/sku/00050245
Bore Diameter 120 mm
Bore Type Round
Cage Material Steel
Closure Type Open
Dynamic Load Capacity 88000 N
Fillet Radius 2 mm
Finish/Coating Uncoated
Internal Clearance C0
Maximum RPM 5000 RPM
Operating Temperature Range Maximum of +120 °C
Outer Ring Width 28 mm
Outside Diameter 180 mm
Overall Width 28 mm
Precision Rating ABEC 1 (ISO Class Normal)
Row Type & Fill Slot Single Row Non-Fill Slot
Series 60
Standards Met DIN 625-1
Static Load Capacity 77000 N
Weight 4.55 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Internal Clearance Maximum RPM Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Row Type & Fill Slot Series Standards Met Static Load Capacity Weight
1 1 00050245 Radial/Deep Groove Ball Bearing, 120 mm ID, 180 mm OD, 28 mm Width, Round Bore, Open, Steel Cage 120 mm Round Steel Open 88000 N 2 mm Uncoated C0 5000 RPM Maximum of +120 °C 28 mm 180 mm 28 mm ABEC 1 (ISO Class Normal) Single Row Non-Fill Slot 60 DIN 625-1 77000 N 4.55 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map