Motion Industries - Free CAD models - Radial/Deep Groove Ball Bearing, 6015-2Z - TraceParts
Motion Industries
By Motion Industries

Radial/Deep Groove Ball Bearing, 6015-2Z

Manufacturer FAG (Schaeffler)
Description Radial/Deep Groove Ball Bearing, 75 mm ID, 115 mm OD, 20 mm Width, Round Bore, Double Shielded
Part Number 6015-2Z
MI Item Number 06167753
Distributor Motion Industries
Motion Internal Description 6015-2Z BEARING
E-Shop link https://motionindustries.com/products/sku/06167753
Bore Diameter 75 mm
Bore Type Round
Closure Type Double Shielded
Dynamic Load Capacity 42000 N
Fillet Radius 1.1 mm
Maximum RPM 6900 rpm
Outside Diameter 115 mm
Overall Width 20 mm
Row Type & Fill Slot Single Row Non-Fill Slot
Static Load Capacity 33500 N
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Bore Type Closure Type Dynamic Load Capacity Fillet Radius Maximum RPM Outside Diameter Overall Width Row Type & Fill Slot Static Load Capacity
1 1 06167753 Radial/Deep Groove Ball Bearing, 75 mm ID, 115 mm OD, 20 mm Width, Round Bore, Double Shielded 75 mm Round Double Shielded 42000 N 1.1 mm 6900 rpm 115 mm 20 mm Single Row Non-Fill Slot 33500 N

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map