Motion Industries - Free CAD models - Radial/Deep Groove Ball Bearing, 6011ZZC2 - TraceParts
Motion Industries
By Motion Industries

Radial/Deep Groove Ball Bearing, 6011ZZC2

Manufacturer NTN Bearing Company
Description Radial/Deep Groove Ball Bearing, Round Bore, 55 mm ID, 90 mm OD, 18 mm Width, Double Shielded, C2 Internal Clearance
Part Number 6011ZZC2
MI Item Number 03531227
Distributor Motion Industries
Motion Internal Description 6011ZZC2 BALL BRG
E-Shop link https://motionindustries.com/products/sku/03531227
Bearing Material High Carbon Chrome Steel
Bore Diameter 55 mm
Bore Type Round
Cage Material Steel
Closure Type Double Shielded
Dynamic Load Capacity 28300 N
Fillet Radius 1.1 mm
Finish/Coating Uncoated
Inner Ring Width 18 mm
Internal Clearance C2
Maximum RPM 9000 RPM
Maximum RPM (Grease) 7700 rpm
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 18 mm
Outside Diameter 90 mm
Overall Width 18 mm
Precision Rating ISO Class 0
Row Type & Fill Slot Single Row Non-Fill Slot
Series 60
Snap Ring Included Without Snap Ring
Static Load Capacity 21200 N
Weight 0.85 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Inner Ring Width Internal Clearance Maximum RPM Maximum RPM (Grease) Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Row Type & Fill Slot Series Snap Ring Included Static Load Capacity Weight
1 1 03531227 Radial/Deep Groove Ball Bearing, Round Bore, 55 mm ID, 90 mm OD, 18 mm Width, Double Shielded, C2 Internal Clearance High Carbon Chrome Steel 55 mm Round Steel Double Shielded 28300 N 1.1 mm Uncoated 18 mm C2 9000 RPM 7700 rpm -40 to 120 ºC 18 mm 90 mm 18 mm ISO Class 0 Single Row Non-Fill Slot 60 Without Snap Ring 21200 N 0.85 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map