Motion Industries - Free CAD models - Radial/Deep Groove Ball Bearing, 6006NR - TraceParts
Motion Industries
By Motion Industries

Radial/Deep Groove Ball Bearing, 6006NR

Manufacturer NTN Bearing Company
Description Radial/Deep Groove Ball Bearing, Round Bore, 30 mm ID, 55 mm OD, 13 mm Width, Open, CN Internal Clearance
Part Number 6006NR
MI Item Number 01447778
Distributor Motion Industries
Motion Internal Description 6006NR BALL BRG
E-Shop link https://motionindustries.com/products/sku/01447778
Bearing Material High Carbon Chrome Steel
Bore Diameter 30 mm
Bore Type Round
Cage Material Steel
Closure Type Open
Dynamic Load Capacity 13200 N
Fillet Radius 1 mm
Finish/Coating Uncoated
Inner Ring Width 13 mm
Internal Clearance CN
Maximum RPM 15000 RPM
Maximum RPM (Grease) 13000 rpm
Maximum RPM (Oil) 15000 rpm
Operating Temperature Range -40 to 120 ºC
Outer Ring Width 13 mm
Outside Diameter 55 mm
Overall Width 13 mm
Precision Rating ISO Class 0
Row Type & Fill Slot Single Row Non-Fill Slot
Series 60
Snap Ring Included With Snap Ring
Static Load Capacity 8300 N
Weight 0.26 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Inner Ring Width Internal Clearance Maximum RPM Maximum RPM (Grease) Maximum RPM (Oil) Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Row Type & Fill Slot Series Snap Ring Included Static Load Capacity Weight
1 1 01447778 Radial/Deep Groove Ball Bearing, Round Bore, 30 mm ID, 55 mm OD, 13 mm Width, Open, CN Internal Clearance High Carbon Chrome Steel 30 mm Round Steel Open 13200 N 1 mm Uncoated 13 mm CN 15000 RPM 13000 rpm 15000 rpm -40 to 120 ºC 13 mm 55 mm 13 mm ISO Class 0 Single Row Non-Fill Slot 60 With Snap Ring 8300 N 0.26 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map