Motion Industries - Free CAD models - Radial/Deep Groove Ball Bearing, 4304-BB-TVH - TraceParts
Motion Industries
By Motion Industries

Radial/Deep Groove Ball Bearing, 4304-BB-TVH

Manufacturer FAG (Schaeffler)
Description Radial/Deep Groove Ball Bearing, 20 mm ID, 52 mm OD, 21 mm Width, Round Bore, Open, Polyamide Cage
Part Number 4304-BB-TVH
MI Item Number 02851377
Distributor Motion Industries
Motion Internal Description 4304-BB-TVH BEARING
E-Shop link https://motionindustries.com/products/sku/02851377
Bore Diameter 20 mm
Bore Type Round
Cage Material Polyamide
Closure Type Open
Dynamic Load Capacity 24800 N
Fillet Radius 1 mm
Finish/Coating Uncoated
Internal Clearance C0
Maximum RPM 13200 RPM
Operating Temperature Range Maximum of +120 °C
Outer Ring Width 21 mm
Outside Diameter 52 mm
Overall Width 21 mm
Precision Rating Not Rated
Row Type & Fill Slot Double Row Non-Fill Slot
Series 43
Standards Met DIN 625-3
Static Load Capacity 16000 N
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Internal Clearance Maximum RPM Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Row Type & Fill Slot Series Standards Met Static Load Capacity
1 1 02851377 Radial/Deep Groove Ball Bearing, 20 mm ID, 52 mm OD, 21 mm Width, Round Bore, Open, Polyamide Cage 20 mm Round Polyamide Open 24800 N 1 mm Uncoated C0 13200 RPM Maximum of +120 °C 21 mm 52 mm 21 mm Not Rated Double Row Non-Fill Slot 43 DIN 625-3 16000 N

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map