Motion Industries - Free CAD models - Radial/Deep Groove Ball Bearing, 16034 - TraceParts
Motion Industries
By Motion Industries

Radial/Deep Groove Ball Bearing, 16034

Manufacturer FAG (Schaeffler)
Description Radial/Deep Groove Ball Bearing, 170 mm ID, 260 mm OD, 28 mm Width, Round Bore, Open
Part Number 16034
MI Item Number 01661296
Distributor Motion Industries
Motion Internal Description 16034 BRG
E-Shop link https://motionindustries.com/products/sku/01661296
Bore Diameter 170 mm
Bore Type Round
Closure Type Open
Dynamic Load Capacity 131000 N
Fillet Radius 1.5 mm
Finish/Coating Uncoated
Internal Clearance C0
Maximum RPM 3500 RPM
Operating Temperature Range Maximum of +200 °C
Outer Ring Width 28 mm
Outside Diameter 260 mm
Overall Width 28 mm
Precision Rating Not Rated
Row Type & Fill Slot Single Row Non-Fill Slot
Series 160
Standards Met DIN 625-1
Static Load Capacity 136000 N
Weight 11.44 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Bore Type Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Internal Clearance Maximum RPM Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Row Type & Fill Slot Series Standards Met Static Load Capacity Weight
1 1 01661296 Radial/Deep Groove Ball Bearing, 170 mm ID, 260 mm OD, 28 mm Width, Round Bore, Open 170 mm Round Open 131000 N 1.5 mm Uncoated C0 3500 RPM Maximum of +200 °C 28 mm 260 mm 28 mm Not Rated Single Row Non-Fill Slot 160 DIN 625-1 136000 N 11.44 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map