Motion Industries - Free CAD models - Rack-and-Pinion Actuator, CDRQ2BW20TF-180C - TraceParts
Motion Industries
By Motion Industries

Rack-and-Pinion Actuator, CDRQ2BW20TF-180C

Manufacturer SMC
Description Rack-and-Pinion Actuator, Body Size 20 mm, 1/8 Female BSPP
Manufacturer Part Number CDRQ2BW20TF-180C
MI Item Number 04896476
Distributor Motion Industries
Motion Internal Description CDRQ2BW20TF-180C
E-Shop link https://www.motionindustries.com/products/sku/04896476
Actuator Type Rack-and-Pinion
Angle of Rotation 180 °
Body Size 20 mm
Cushion Angle 40 °
Cushion Type Air Cushion
Maximum Operating Pressure +1 Mpa2
Maximum Rotation Speed 1 s/90°
Minimum Operating Pressure +0.1 Mpa
Minimum Rotation Speed 0.2 s/90°
Mount Type Basic
Operating Pressure Range +0.1 to +1 Mpa
Operating Temperature Range 0 to +60 °C
Options Included Magnetized
Overall Height 74 mm
Overall Length 130 mm
Overall Width 63 mm
Port 1 Size/Type 1/8 Female BSPP
Port Gender Female
Rotation Speed Range 0.2 to 1 s/90°
Shaft Type Double Shaft
Weight 2.52 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuator Type Angle of Rotation Body Size Cushion Angle Cushion Type Maximum Operating Pressure Maximum Rotation Speed Minimum Operating Pressure Minimum Rotation Speed Mount Type Operating Pressure Range Operating Temperature Range Options Included Overall Height Overall Length Overall Width Port 1 Size/Type Port Gender Rotation Speed Range Shaft Type Weight
1 1 04896476 Rack-and-Pinion Actuator, Body Size 20 mm, 1/8 Female BSPP Rack-and-Pinion 180 ° 20 mm 40 ° Air Cushion +1 Mpa2 1 s/90° +0.1 Mpa 0.2 s/90° Basic +0.1 to +1 Mpa 0 to +60 °C Magnetized 74 mm 130 mm 63 mm 1/8 Female BSPP Female 0.2 to 1 s/90° Double Shaft 2.52 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map