Motion Industries - Free CAD models - QJ2 Series Four-Point Contact Bearing, QJ220-N2-MPA - TraceParts
Motion Industries
By Motion Industries

QJ2 Series Four-Point Contact Bearing, QJ220-N2-MPA

Manufacturer FAG (Schaeffler)
Description QJ2 Series Four-Point Contact Bearing, 180 mm OD, 34 mm Width, Open, Brass Cage
Part Number QJ220-N2-MPA
MI Item Number 02296410
Distributor Motion Industries
Motion Internal Description QJ220-N2-MPA BEARING
E-Shop link https://motionindustries.com/products/sku/02296410
Cage Material Brass
Closure Type Open
Fillet Radius 2.1 mm
Finish/Coating Uncoated
Inside Diameter 100 mm
Internal Clearance C0
Maximum RPM 6600 RPM
Operating Temperature Range -30 to +150 °C
Outer Ring Width 34 mm
Outside Diameter 180 mm
Overall Width 34 mm
Precision Rating Not Rated
Radial Dynamic Load Capacity 223000 N
Radial Static Load Capacity 241000 N
Resistance Features Chemical Resistant
Series QJ2
Standards Met DIN628-4
Weight 8.69 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Cage Material Closure Type Fillet Radius Finish/Coating Inside Diameter Internal Clearance Maximum RPM Operating Temperature Range Outer Ring Width Outside Diameter Overall Width Precision Rating Radial Dynamic Load Capacity Radial Static Load Capacity Resistance Features Series Standards Met Weight
1 1 02296410 QJ2 Series Four-Point Contact Bearing, 180 mm OD, 34 mm Width, Open, Brass Cage Brass Open 2.1 mm Uncoated 100 mm C0 6600 RPM -30 to +150 °C 34 mm 180 mm 34 mm Not Rated 223000 N 241000 N Chemical Resistant QJ2 DIN628-4 8.69 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map