Motion Industries - Free CAD models - Push-to-Connect Tube Fitting KQG2S04-M5 - TraceParts
Motion Industries
By Motion Industries

Push-to-Connect Tube Fitting KQG2S04-M5

Manufacturer SMC
Description Push-to-Connect Tube Fitting, 0.01 lbs, 2 Ports, 4 mm Compatible Tube Outer Diameter
Part Number KQG2S04-M5
MI Item Number 04566049
Distributor Motion Industries
Motion Internal Description KQG2S04-M5
E-Shop link https://www.motionindustries.com/products/sku/04566049
Body Material Stainless Steel
Burst Pressure 3 Mpa
Compatible Tube Outer Diameter 4 mm
Connection 1 Short Name Push-In
Connection 2 Short Name ISO
Fitting Connection Family Push-In to ISO
Fitting Connection Type 4 Female Push-In to M5x0.8 Male ISO Threaded
Fitting Shape Straight
Flow Control Type None
Hex Size 2 mm
Maximum Operating Pressure +1 Mpa2
Maximum Operating Temperature +150 (No Freezing) °C
Maximum Swivel Torque Fixed Fitting
Minimum Operating Pressure -100 kPa
Minimum Operating Temperature -5 (No Freezing) °C
Number of Ports 2
Operating Pressure Range -100 kPa to +1 MPa
Operating Temperature Range -5 to +150 (No Freezing) °C
Overall Diameter 9 mm
Overall Length 17.1 mm
Port / Tube OD 1 4 mm Push-to-Connect
Port / Tube OD 2 M5
Port Gender Female (Port 1);Male (Port 2)
Rotation Angle 0 °
Seal Material Fluoroelastomer
Weight 0.01 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Burst Pressure Compatible Tube Outer Diameter Connection 1 Short Name Connection 2 Short Name Fitting Connection Family Fitting Connection Type Fitting Shape Flow Control Type Hex Size Maximum Operating Pressure Maximum Operating Temperature Maximum Swivel Torque Minimum Operating Pressure Minimum Operating Temperature Number of Ports Operating Pressure Range Operating Temperature Range Overall Diameter Overall Length Port / Tube OD 1 Port / Tube OD 2 Port Gender Rotation Angle Seal Material Weight
1 1 04566049 Push-to-Connect Tube Fitting, 0.01 lbs, 2 Ports, 4 mm Compatible Tube Outer Diameter Stainless Steel 3 Mpa 4 mm Push-In ISO Push-In to ISO 4 Female Push-In to M5x0.8 Male ISO Threaded Straight None 2 mm +1 Mpa2 +150 (No Freezing) °C Fixed Fitting -100 kPa -5 (No Freezing) °C 2 -100 kPa to +1 MPa -5 to +150 (No Freezing) °C 9 mm 17.1 mm 4 mm Push-to-Connect M5 Female (Port 1);Male (Port 2) 0 ° Fluoroelastomer 0.01 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map