Motion Industries - Free CAD models - Push-to-Connect Tube Fitting KAH12-U02 - TraceParts
Motion Industries
By Motion Industries

Push-to-Connect Tube Fitting KAH12-U02

Manufacturer SMC
Description Push-to-Connect Tube Fitting, 0.20 lbs, 2 Ports, 12 mm Compatible Tube Outer Diameter
Part Number KAH12-U02
MI Item Number 01989781
Distributor Motion Industries
Motion Internal Description KAH12-U02 FITTING
E-Shop link https://www.motionindustries.com/products/sku/01989781
Body Material C3604BD;PBT
Burst Pressure 3 Mpa
Compatible Tube Outer Diameter 12 mm
Connection 1 Short Name Push-In
Connection 2 Short Name Uni
Fitting Connection Family Push-In to Uni
Fitting Connection Type 12 Female Push-In to 1/4 Male Uni Threaded
Fitting Shape Straight
Flow Control Type None
Hex Size 19 mm
Maximum Operating Pressure +1 Mpa2
Maximum Operating Temperature +40 °C
Maximum Swivel Torque Fixed Fitting
Minimum Operating Pressure -100 kPa
Minimum Operating Temperature 0 °C
Number of Ports 2
Operating Pressure Range -100 kPa to +1 MPa
Operating Temperature Range 0 to +40 °C
Overall Diameter 19 mm
Overall Length 30.5 mm
Port / Tube OD 1 12 mm Push-to-Connect
Port / Tube OD 2 1/4 in
Port Gender Female (Port 1);Male (Port 2)
Rotation Angle 0 °
Seal Material Nitrile
Standards Met CE;CSA/UL;EN/ISO;JIS
Weight 0.20 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Burst Pressure Compatible Tube Outer Diameter Connection 1 Short Name Connection 2 Short Name Fitting Connection Family Fitting Connection Type Fitting Shape Flow Control Type Hex Size Maximum Operating Pressure Maximum Operating Temperature Maximum Swivel Torque Minimum Operating Pressure Minimum Operating Temperature Number of Ports Operating Pressure Range Operating Temperature Range Overall Diameter Overall Length Port / Tube OD 1 Port / Tube OD 2 Port Gender Rotation Angle Seal Material Standards Met Weight
1 1 01989781 Push-to-Connect Tube Fitting, 0.20 lbs, 2 Ports, 12 mm Compatible Tube Outer Diameter C3604BD;PBT 3 Mpa 12 mm Push-In Uni Push-In to Uni 12 Female Push-In to 1/4 Male Uni Threaded Straight None 19 mm +1 Mpa2 +40 °C Fixed Fitting -100 kPa 0 °C 2 -100 kPa to +1 MPa 0 to +40 °C 19 mm 30.5 mm 12 mm Push-to-Connect 1/4 in Female (Port 1);Male (Port 2) 0 ° Nitrile CE;CSA/UL;EN/ISO;JIS 0.20 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map