Motion Industries - Free CAD models - Push-to-Connect Tube Fitting KAH06-U03 - TraceParts
Motion Industries
By Motion Industries

Push-to-Connect Tube Fitting KAH06-U03

Manufacturer SMC
Description Push-to-Connect Tube Fitting, 0.12 lbs, 2 Ports, 6 mm Compatible Tube Outer Diameter
Part Number KAH06-U03
MI Item Number 01989770
Distributor Motion Industries
Motion Internal Description KAH06-U03 FITTING
E-Shop link https://www.motionindustries.com/products/sku/01989770
Body Material C3604BD;PBT
Burst Pressure 3 Mpa
Compatible Tube Outer Diameter 6 mm
Connection 1 Short Name Push-In
Connection 2 Short Name Uni
Fitting Connection Family Push-In to Uni
Fitting Connection Type 6 Female Push-In to 3/8 Male Uni Threaded
Fitting Shape Straight
Flow Control Type None
Hex Size 17 mm
Maximum Operating Pressure +1 Mpa2
Maximum Operating Temperature +40 °C
Maximum Swivel Torque Fixed Fitting
Minimum Operating Pressure -100 kPa
Minimum Operating Temperature 0 °C
Number of Ports 2
Operating Pressure Range -100 kPa to +1 MPa
Operating Temperature Range 0 to +40 °C
Overall Diameter 12 mm
Overall Length 17.5 mm
Port / Tube OD 1 6 mm Push-to-Connect
Port / Tube OD 2 3/8 in
Port Gender Female (Port 1);Male (Port 2)
Rotation Angle 0 °
Seal Material Nitrile
Standards Met CE;CSA/UL;EN/ISO;JIS
Weight 0.12 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Burst Pressure Compatible Tube Outer Diameter Connection 1 Short Name Connection 2 Short Name Fitting Connection Family Fitting Connection Type Fitting Shape Flow Control Type Hex Size Maximum Operating Pressure Maximum Operating Temperature Maximum Swivel Torque Minimum Operating Pressure Minimum Operating Temperature Number of Ports Operating Pressure Range Operating Temperature Range Overall Diameter Overall Length Port / Tube OD 1 Port / Tube OD 2 Port Gender Rotation Angle Seal Material Standards Met Weight
1 1 01989770 Push-to-Connect Tube Fitting, 0.12 lbs, 2 Ports, 6 mm Compatible Tube Outer Diameter C3604BD;PBT 3 Mpa 6 mm Push-In Uni Push-In to Uni 6 Female Push-In to 3/8 Male Uni Threaded Straight None 17 mm +1 Mpa2 +40 °C Fixed Fitting -100 kPa 0 °C 2 -100 kPa to +1 MPa 0 to +40 °C 12 mm 17.5 mm 6 mm Push-to-Connect 3/8 in Female (Port 1);Male (Port 2) 0 ° Nitrile CE;CSA/UL;EN/ISO;JIS 0.12 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map