Motion Industries - Free CAD models - Push-In to Push-In Pneumatic Tubing Fitting KQ2VT13-36AS - TraceParts
Motion Industries
By Motion Industries

Push-In to Push-In Pneumatic Tubing Fitting KQ2VT13-36AS

Manufacturer SMC
Description Push-In to Push-In Pneumatic Tubing Fitting, 0.39 lbs, 4 Ports, 1/2 in Compatible Tube Outer Diameter
Part Number KQ2VT13-36AS
MI Item Number 01995461
Distributor Motion Industries
Motion Internal Description KQ2VT13-36AS FITTING, TRIPLE BANJO
E-Shop link https://www.motionindustries.com/products/sku/01995461
Body Material STANDARD TUBING, WITH THREAD SEALANT
Burst Pressure 3 Mpa
Compatible Tube Outer Diameter 1/2 in
Connection 1 Short Name Push-In
Connection 2 Short Name NPT
Fitting Connection Family Push-In to NPT
Fitting Shape 90° Elbow
Flow Control Type None
Hex Size 25.4 mm
Maximum Operating Pressure +1 Mpa2
Maximum Operating Temperature +40 (Water) °C;+60 °C
Minimum Operating Pressure -100 kPa
Minimum Operating Temperature -5 °C;0 (Water) °C
Number of Ports 4
Operating Pressure Range -100 kPa to +1 MPa
Operating Temperature Range -5 to +60 °C;0 to +40 (Water) °C
Overall Diameter 27 mm
Overall Length 87.9 mm
Standards Met ANSI;ASME
Weight 0.39 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Burst Pressure Compatible Tube Outer Diameter Connection 1 Short Name Connection 2 Short Name Fitting Connection Family Fitting Shape Flow Control Type Hex Size Maximum Operating Pressure Maximum Operating Temperature Minimum Operating Pressure Minimum Operating Temperature Number of Ports Operating Pressure Range Operating Temperature Range Overall Diameter Overall Length Standards Met Weight
1 1 01995461 Push-In to Push-In Pneumatic Tubing Fitting, 0.39 lbs, 4 Ports, 1/2 in Compatible Tube Outer Diameter STANDARD TUBING, WITH THREAD SEALANT 3 Mpa 1/2 in Push-In NPT Push-In to NPT 90° Elbow None 25.4 mm +1 Mpa2 +40 (Water) °C;+60 °C -100 kPa -5 °C;0 (Water) °C 4 -100 kPa to +1 MPa -5 to +60 °C;0 to +40 (Water) °C 27 mm 87.9 mm ANSI;ASME 0.39 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map