Motion Industries - Free CAD models - Push-In to Push-In Pneumatic Tubing Fitting KQ2V10-02AS - TraceParts
Motion Industries
By Motion Industries

Push-In to Push-In Pneumatic Tubing Fitting KQ2V10-02AS

Manufacturer SMC
Description Push-In to Push-In Pneumatic Tubing Fitting, 0.07 lbs, 2 Ports, 10 mm Compatible Tube Outer Diameter
Part Number KQ2V10-02AS
MI Item Number 01995197
Distributor Motion Industries
Motion Internal Description KQ2V10-02AS FITTING, MALE UNIVERSAL E
E-Shop link https://www.motionindustries.com/products/sku/01995197
Body Material STANDARD TUBING, WITH THREAD SEALANT
Burst Pressure 3 Mpa
Compatible Tube Outer Diameter 10 mm
Connection 1 Short Name Push-In
Connection 2 Short Name BSP
Fitting Connection Family Push-In to BSP
Fitting Shape 90° Elbow
Flow Control Type None
Hex Size 14 mm
Maximum Operating Pressure +1 Mpa2
Maximum Operating Temperature +40 (Water) °C;+60 °C
Minimum Operating Pressure -100 kPa
Minimum Operating Temperature -5 °C;0 (Water) °C
Number of Ports 2
Operating Pressure Range -100 kPa to +1 MPa
Operating Temperature Range -5 to +60 °C;0 to +40 (Water) °C
Overall Diameter 20.6 mm
Overall Length 31 mm
Standards Met JIS
Weight 0.07 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Burst Pressure Compatible Tube Outer Diameter Connection 1 Short Name Connection 2 Short Name Fitting Connection Family Fitting Shape Flow Control Type Hex Size Maximum Operating Pressure Maximum Operating Temperature Minimum Operating Pressure Minimum Operating Temperature Number of Ports Operating Pressure Range Operating Temperature Range Overall Diameter Overall Length Standards Met Weight
1 1 01995197 Push-In to Push-In Pneumatic Tubing Fitting, 0.07 lbs, 2 Ports, 10 mm Compatible Tube Outer Diameter STANDARD TUBING, WITH THREAD SEALANT 3 Mpa 10 mm Push-In BSP Push-In to BSP 90° Elbow None 14 mm +1 Mpa2 +40 (Water) °C;+60 °C -100 kPa -5 °C;0 (Water) °C 2 -100 kPa to +1 MPa -5 to +60 °C;0 to +40 (Water) °C 20.6 mm 31 mm JIS 0.07 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map