Motion Industries - Free CAD models - Push-In to Push-In Pneumatic Tubing Fitting KQ2T06-U01A - TraceParts
Motion Industries
By Motion Industries

Push-In to Push-In Pneumatic Tubing Fitting KQ2T06-U01A

Manufacturer SMC
Description Push-In to Push-In Pneumatic Tubing Fitting, 0.02 lbs, 3 Ports, 6 (Port 1) mm; 6 (Port 2) mm Compatible Tube Outer Diameter
Part Number KQ2T06-U01A
MI Item Number 01994210
Distributor Motion Industries
Motion Internal Description KQ2T06-U01A FITTING, UNIFIT
E-Shop link https://www.motionindustries.com/products/sku/01994210
Body Material STANDARD TUBING, NO OPTIONS
Burst Pressure 3 Mpa
Compatible Tube Outer Diameter 6 (Port 1) mm;6 (Port 2) mm
Connection 1 Short Name Push-In
Connection 2 Short Name Uni
Fitting Connection Family Push-In to Uni
Fitting Connection Type 6 Female Push-In to 6 Female Push-In to 1/8 Male Uni Threaded
Fitting Shape Tee
Flow Control Type None
Hex Size 10 mm
Maximum Operating Pressure +1 Mpa2
Maximum Operating Temperature +40 (Water) °C;+60 (No Freezing) °C
Minimum Operating Pressure -100 kPa
Minimum Operating Temperature -5 (No Freezing) °C;0 (Water) °C
Number of Ports 3
Operating Pressure Range -100 kPa to +1 MPa
Operating Temperature Range -5 to +60 (No Freezing) °C;0 to +40 (Water) °C
Overall Diameter 12.8 mm
Overall Length 40 mm
Weight 0.02 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Burst Pressure Compatible Tube Outer Diameter Connection 1 Short Name Connection 2 Short Name Fitting Connection Family Fitting Connection Type Fitting Shape Flow Control Type Hex Size Maximum Operating Pressure Maximum Operating Temperature Minimum Operating Pressure Minimum Operating Temperature Number of Ports Operating Pressure Range Operating Temperature Range Overall Diameter Overall Length Weight
1 1 01994210 Push-In to Push-In Pneumatic Tubing Fitting, 0.02 lbs, 3 Ports, 6 (Port 1) mm; 6 (Port 2) mm Compatible Tube Outer Diameter STANDARD TUBING, NO OPTIONS 3 Mpa 6 (Port 1) mm;6 (Port 2) mm Push-In Uni Push-In to Uni 6 Female Push-In to 6 Female Push-In to 1/8 Male Uni Threaded Tee None 10 mm +1 Mpa2 +40 (Water) °C;+60 (No Freezing) °C -100 kPa -5 (No Freezing) °C;0 (Water) °C 3 -100 kPa to +1 MPa -5 to +60 (No Freezing) °C;0 to +40 (Water) °C 12.8 mm 40 mm 0.02 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map