Motion Industries - Free CAD models - Push-In to Push-In Pneumatic Tubing Fitting KQ2L08-U02A - TraceParts
Motion Industries
By Motion Industries

Push-In to Push-In Pneumatic Tubing Fitting KQ2L08-U02A

Manufacturer SMC
Description Push-In to Push-In Pneumatic Tubing Fitting, 0.03 lbs, 2 Ports, 8 mm Compatible Tube Outer Diameter
Part Number KQ2L08-U02A
MI Item Number 01992609
Distributor Motion Industries
Motion Internal Description KQ2L08-U02A FITTING, UNIFIT
E-Shop link https://www.motionindustries.com/products/sku/01992609
Body Material STANDARD TUBING, NO OPTIONS
Burst Pressure 3 Mpa
Compatible Tube Outer Diameter 8 mm
Connection 1 Short Name Push-In
Connection 2 Short Name Uni
Fitting Connection Family Push-In to Uni
Fitting Connection Type 8 Female Push-In to 1/4 Male Uni Threaded
Fitting Shape 90° Elbow
Flow Control Type None
Hex Size 14 mm
Maximum Operating Pressure +1 Mpa2
Maximum Operating Temperature +40 (Water) °C;+60 (No Freezing) °C
Minimum Operating Pressure -100 kPa
Minimum Operating Temperature -5 (No Freezing) °C;0 (Water) °C
Number of Ports 2
Operating Pressure Range -100 kPa to +1 MPa
Operating Temperature Range -5 to +60 (No Freezing) °C;0 to +40 (Water) °C
Overall Diameter 15.2 mm
Overall Length 26 mm
Weight 0.03 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Burst Pressure Compatible Tube Outer Diameter Connection 1 Short Name Connection 2 Short Name Fitting Connection Family Fitting Connection Type Fitting Shape Flow Control Type Hex Size Maximum Operating Pressure Maximum Operating Temperature Minimum Operating Pressure Minimum Operating Temperature Number of Ports Operating Pressure Range Operating Temperature Range Overall Diameter Overall Length Weight
1 1 01992609 Push-In to Push-In Pneumatic Tubing Fitting, 0.03 lbs, 2 Ports, 8 mm Compatible Tube Outer Diameter STANDARD TUBING, NO OPTIONS 3 Mpa 8 mm Push-In Uni Push-In to Uni 8 Female Push-In to 1/4 Male Uni Threaded 90° Elbow None 14 mm +1 Mpa2 +40 (Water) °C;+60 (No Freezing) °C -100 kPa -5 (No Freezing) °C;0 (Water) °C 2 -100 kPa to +1 MPa -5 to +60 (No Freezing) °C;0 to +40 (Water) °C 15.2 mm 26 mm 0.03 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map