Motion Industries - Free CAD models - PTFE Composite Thrust Washer, BBTW020038004 - TraceParts
Motion Industries
By Motion Industries

PTFE Composite Thrust Washer, BBTW020038004

Manufacturer Bunting Bearings, LLC
Description PTFE Composite Thrust Washer, 0.6250 in Bore, 1.1875 in OD, Powdered Metal BB-16 Material
Manufacturer Part Number BBTW020038004
MI Item Number 07166480
Distributor Motion Industries
Motion Internal Description BBTW020038004 BRONZE ALLOY THRUST WASHER
E-Shop link https://motionindustries.com/products/sku/07166480
Bearing Material Powdered Metal BB-16
Inside Diameter 0.6250 in
Maximum P Value 8000
Maximum PV Value 75000
Maximum V Value 35
Operating Temperature Range 10 to 220 ºF
Outside Diameter 1.1875 in
Thickness 0.1250 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Inside Diameter Maximum P Value Maximum PV Value Maximum V Value Operating Temperature Range Outside Diameter Thickness
1 1 07166480 PTFE Composite Thrust Washer, 0.6250 in Bore, 1.1875 in OD, Powdered Metal BB-16 Material Powdered Metal BB-16 0.6250 in 8000 75000 35 10 to 220 ºF 1.1875 in 0.1250 in

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map