Motion Industries - Free CAD models - PTFE Composite BPT Sleeve (Plain) Bearing, BPT101408 - TraceParts
Motion Industries
By Motion Industries

PTFE Composite BPT Sleeve (Plain) Bearing, BPT101408

Manufacturer Bunting Bearings, LLC
Description PTFE Composite BPT Sleeve (Plain) Bearing, 0.6250 in Bore, 0.8750 in OD, 1.0000 in Length, Teflon Material
Manufacturer Part Number BPT101408
MI Item Number 00028654
Distributor Motion Industries
Motion Internal Description BMP101408 5/8 X 7/8 X 1
E-Shop link https://motionindustries.com/products/sku/00028654
Bushing Material Teflon
Bushing Outside Diameter 0.8750 in
Bushing Type Plain
Inside Diameter 0.6250 in
Manufacturer UPC Number 717905200076
Max V Value 150
Maximum P Value 34300
Maximum PV Value 20000
Operating Temperature Range -212 to 350 ºF
Overall Length 1.0000 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Bushing Material Bushing Outside Diameter Bushing Type Inside Diameter Manufacturer UPC Number Max V Value Maximum P Value Maximum PV Value Operating Temperature Range Overall Length
1 1 00028654 PTFE Composite BPT Sleeve (Plain) Bearing, 0.6250 in Bore, 0.8750 in OD, 1.0000 in Length, Teflon Material Teflon 0.8750 in Plain 0.6250 in 717905200076 150 34300 20000 -212 to 350 ºF 1.0000 in

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map