Motion Industries - Free CAD models - PTFE Composite BNW Sleeve (Plain) Bearing, BNW101406 - TraceParts
Motion Industries
By Motion Industries

PTFE Composite BNW Sleeve (Plain) Bearing, BNW101406

Manufacturer Bunting Bearings, LLC
Description PTFE Composite BNW Sleeve (Plain) Bearing, 0.6250 in Bore, 0.8750 in OD, 0.7500 in Length, Teflon Material
Manufacturer Part Number BNW101406
MI Item Number 00026861
Distributor Motion Industries
Motion Internal Description BNW101406 5/8 X 7/8 X 3/4
E-Shop link https://motionindustries.com/products/sku/00026861
Backing Material Epoxy Fiberglass
Bearing Material PTFE Lining
Bore Diameter 5/8 in
Bushing Material Teflon
Bushing Outside Diameter 0.8750 in
Bushing Type Plain
Groove/Plug Type None
Inside Diameter 0.6250 in
Manufacturer UPC Number 717905309045
Max V Value 150
Maximum P Value 34300
Maximum PV Value 20000
Maximum V Value 150 fp/min
Operating Temperature Range -212 to 350 ºF
Outside Diameter 7/8 in
Overall Length 0.7500 in
Sleeve Bearing Type Plain Sleeve
CAD models
Share

Product selection

Index Selector MI Item Number Description Backing Material Bearing Material Bore Diameter Bushing Material Bushing Outside Diameter Bushing Type Groove/Plug Type Inside Diameter Manufacturer UPC Number Max V Value Maximum P Value Maximum PV Value Maximum V Value Operating Temperature Range Outside Diameter Overall Length Sleeve Bearing Type
1 1 00026861 PTFE Composite BNW Sleeve (Plain) Bearing, 0.6250 in Bore, 0.8750 in OD, 0.7500 in Length, Teflon Material Epoxy Fiberglass PTFE Lining 5/8 in Teflon 0.8750 in Plain None 0.6250 in 717905309045 150 34300 20000 150 fp/min -212 to 350 ºF 7/8 in 0.7500 in Plain Sleeve

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map