Motion Industries - Free CAD models - Pre-Filter, R412014609 - TraceParts
Motion Industries
By Motion Industries

Pre-Filter, R412014609

Manufacturer Aventics
Description Pre-Filter, Operating Temperature Range 14 to 122 °F, Thread Standard BSPP
Manufacturer Part Number R412014609
MI Item Number 05543094
Distributor Motion Industries
Motion Internal Description R412014609 "AS1-FLP-G014-PNB-AC-00 30"
E-Shop link https://motionindustries.com/products/sku/05543094
Drain Method Automatic
Drain Type Automatic (Normally Closed)
Filter Type Pre-Filter
Maximum Air Flow 12 scfm
Maximum Operating Pressure 174 psi
Minimum Operating Pressure 21.75 psi
Operating Temperature Range 14 to 122 °F
Port Gender Female
Port Size 1/4 BSPP
Thread Standard BSPP
CAD models
Share

Product selection

Index Selector MI Item Number Description Drain Method Drain Type Filter Type Maximum Air Flow Maximum Operating Pressure Minimum Operating Pressure Operating Temperature Range Port Gender Port Size Thread Standard
1 1 05543094 Pre-Filter, Operating Temperature Range 14 to 122 °F, Thread Standard BSPP Automatic Automatic (Normally Closed) Pre-Filter 12 scfm 174 psi 21.75 psi 14 to 122 °F Female 1/4 BSPP BSPP

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map