Motion Industries - Free CAD models - Precision Regulator IR1020-N01 - TraceParts
Motion Industries
By Motion Industries

Precision Regulator IR1020-N01

Manufacturer SMC
Description Precision Regulator, 0.16 scfm, 116 psi Max Set Pressure, Relief Valve
Part Number IR1020-N01
MI Item Number 02107359
Distributor Motion Industries
Motion Internal Description IR1020-N01 PREC REGULATOR
E-Shop link https://www.motionindustries.com/products/sku/02107359
Air Flow Capacity 0.16 scfm
Maximum Operating Temperature 60 °C
Maximum Set Pressure 116 psi
Minimum Set Pressure 1.45 psi
Operating Temperature Range -5 to 60 °C
Overall Height 35 mm
Overall Length 92 mm
Overall Width 35 mm
Port Gender Female
Pressure Control Type Relief Valve
Set Pressure Range 1.45 to 116 psi
Standards Met JIS
Thread Standard NPT
Weight 0.38 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Air Flow Capacity Maximum Operating Temperature Maximum Set Pressure Minimum Set Pressure Operating Temperature Range Overall Height Overall Length Overall Width Port Gender Pressure Control Type Set Pressure Range Standards Met Thread Standard Weight
1 1 02107359 Precision Regulator, 0.16 scfm, 116 psi Max Set Pressure, Relief Valve 0.16 scfm 60 °C 116 psi 1.45 psi -5 to 60 °C 35 mm 92 mm 35 mm Female Relief Valve 1.45 to 116 psi JIS NPT 0.38 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map