Motion Industries - Free CAD models - Precision Air Slide Table MXP16-30 - TraceParts
Motion Industries
By Motion Industries

Precision Air Slide Table MXP16-30

Manufacturer SMC
Description Precision Air Slide Table, 16 mm Bore Dia., 30 mm Stroke, Rubber Stoppers (Both Ends), Port Size: M5x0.8
Manufacturer Part Number MXP16-30
MI Item Number 02476223
Distributor Motion Industries
Motion Internal Description MXP16-30 CYL, SLIDE TABLE
E-Shop link https://www.motionindustries.com/products/sku/02476223
Adjuster Option Rubber Stoppers (Both Ends)
Bearings Included Slide Bearing
Bore Diameter 16 mm
Magnet Included Magnet Included
Maximum Applied Force 141 N
Maximum Operating Pressure +0.7 Mpa2
Minimum Operating Pressure +0.15 Mpa
Number of Auto Switches 0
Operating Pressure Range +0.15 to +0.7 Mpa
Operating Temperature Range -10 to +60 °C
Overall Height 32 mm
Overall Length 128 mm
Overall Width 47 mm
Piston Action Double-Acting
Port Size M5x0.8
Proof Pressure +1.05 Mpa
Slide Table Type Precision Air Slide Table (MXP Series)
Stroke Length 30 mm
Thread Standard ISO
Weight 2.05 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Adjuster Option Bearings Included Bore Diameter Magnet Included Maximum Applied Force Maximum Operating Pressure Minimum Operating Pressure Number of Auto Switches Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piston Action Port Size Proof Pressure Slide Table Type Stroke Length Thread Standard Weight
1 1 02476223 Precision Air Slide Table, 16 mm Bore Dia., 30 mm Stroke, Rubber Stoppers (Both Ends), Port Size: M5x0.8 Rubber Stoppers (Both Ends) Slide Bearing 16 mm Magnet Included 141 N +0.7 Mpa2 +0.15 Mpa 0 +0.15 to +0.7 Mpa -10 to +60 °C 32 mm 128 mm 47 mm Double-Acting M5x0.8 +1.05 Mpa Precision Air Slide Table (MXP Series) 30 mm ISO 2.05 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map