Motion Industries - Free CAD models - Polyurethane Tubing TU0805Y-100 - TraceParts
Motion Industries
By Motion Industries

Polyurethane Tubing TU0805Y-100

Manufacturer SMC
Description Polyurethane Tubing, Air/Water, 7.77 lbs, 8 mm, 0.313 in
Part Number TU0805Y-100
MI Item Number 02005475
Distributor Motion Industries
Motion Internal Description TU0805Y-100 TUBING, POLYURETHANE
E-Shop link https://www.motionindustries.com/products/sku/02005475
Burst Pressure Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link
Color Yellow
Fluid Type Air;Water
Hardness Shore A 95
Length 100 m
Minimum Bend Radius 20 mm
Operating Pressure at Room Temp 116 psi
Physical Resistance Abrasion;Chemical;Cut;Kink;Tear
Tube Inner Diameter 5 mm;0.197 in
Tube Material Polyurethane
Tube Outer Diameter 8 mm;0.313 in
Typical Applications General Purpose Air/Water
Weight 7.77 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Burst Pressure Color Fluid Type Hardness Length Minimum Bend Radius Operating Pressure at Room Temp Physical Resistance Tube Inner Diameter Tube Material Tube Outer Diameter Typical Applications Weight
1 1 02005475 Polyurethane Tubing, Air/Water, 7.77 lbs, 8 mm, 0.313 in Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link Yellow Air;Water Shore A 95 100 m 20 mm 116 psi Abrasion;Chemical;Cut;Kink;Tear 5 mm;0.197 in Polyurethane 8 mm;0.313 in General Purpose Air/Water 7.77 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map