Motion Industries - Free CAD models - Polyurethane Tubing, TU0425R2-153 - TraceParts
Motion Industries
By Motion Industries

Polyurethane Tubing, TU0425R2-153

Manufacturer SMC
Description Polyurethane Tubing, 4 mm;0.158 in OD, 2.5 mm;0.098 in ID
Manufacturer Part Number TU0425R2-153
MI Item Number 05054767
Distributor Motion Industries
Motion Internal Description TU0425R2-153
E-Shop link https://www.motionindustries.com/products/sku/05054767
Color Red
Fluid Type Air;Water
Hardness Shore A 95
Length 500 ft
Operating Pressure at Room Temp 116 psi
Tube Inner Diameter 2.5 mm;0.098 in
Tube Material Polyurethane
Tube Outer Diameter 4 mm;0.158 in
Typical Applications General Purpose Air/Water
Weight 1.68 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Color Fluid Type Hardness Length Operating Pressure at Room Temp Tube Inner Diameter Tube Material Tube Outer Diameter Typical Applications Weight
1 1 05054767 Polyurethane Tubing, 4 mm;0.158 in OD, 2.5 mm;0.098 in ID Red Air;Water Shore A 95 500 ft 116 psi 2.5 mm;0.098 in Polyurethane 4 mm;0.158 in General Purpose Air/Water 1.68 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map