Motion Industries - Free CAD models - Polyurethane Tubing TU0425PU1-20 - TraceParts
Motion Industries
By Motion Industries

Polyurethane Tubing TU0425PU1-20

Manufacturer SMC
Description Polyurethane Tubing, Air/Water, 0.72 lbs, 4 mm, 0.156 in
Part Number TU0425PU1-20
MI Item Number 04577000
Distributor Motion Industries
Motion Internal Description TU0425PU1-20
E-Shop link https://www.motionindustries.com/products/sku/04577000
Burst Pressure Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link
Color Purple (Solid)
Fluid Type Air;Water
Hardness Shore A 95
Length 20 m
Minimum Bend Radius 10 mm
Operating Pressure at Room Temp 116 psi
Tube Inner Diameter 2.5 mm;0.098 in
Tube Material Polyurethane
Tube Outer Diameter 4 mm;0.156 in
Typical Applications General Purpose Air/Water
Weight 0.72 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Burst Pressure Color Fluid Type Hardness Length Minimum Bend Radius Operating Pressure at Room Temp Tube Inner Diameter Tube Material Tube Outer Diameter Typical Applications Weight
1 1 04577000 Polyurethane Tubing, Air/Water, 0.72 lbs, 4 mm, 0.156 in Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link Purple (Solid) Air;Water Shore A 95 20 m 10 mm 116 psi 2.5 mm;0.098 in Polyurethane 4 mm;0.156 in General Purpose Air/Water 0.72 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map