Motion Industries - Free CAD models - Polyurethane Tubing TIUB13W-20 - TraceParts
Motion Industries
By Motion Industries

Polyurethane Tubing TIUB13W-20

Manufacturer SMC
Description Polyurethane Tubing, Air/Water, 3.55 lbs, 0.500 in
Part Number TIUB13W-20
MI Item Number 02004799
Distributor Motion Industries
Motion Internal Description TIUB13W-20 TUBING, POLYURETHANE
E-Shop link https://www.motionindustries.com/products/sku/02004799
Burst Pressure Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link
Color White
Fluid Type Air;Water
Hardness Shore A 95
Length 20 m
Minimum Bend Radius 1.38 in
Operating Pressure at Room Temp 116 psi
Physical Resistance Abrasion;Chemical;Cut;Kink;Tear
Tube Inner Diameter 0.330 in
Tube Material Polyurethane
Tube Outer Diameter 0.500 in
Typical Applications General Purpose Air/Water
Weight 3.55 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Burst Pressure Color Fluid Type Hardness Length Minimum Bend Radius Operating Pressure at Room Temp Physical Resistance Tube Inner Diameter Tube Material Tube Outer Diameter Typical Applications Weight
1 1 02004799 Polyurethane Tubing, Air/Water, 3.55 lbs, 0.500 in Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link White Air;Water Shore A 95 20 m 1.38 in 116 psi Abrasion;Chemical;Cut;Kink;Tear 0.330 in Polyurethane 0.500 in General Purpose Air/Water 3.55 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map