Motion Industries - Free CAD models - Polyurethane Tubing, TIUB11GR2-20 - TraceParts
Motion Industries
By Motion Industries

Polyurethane Tubing, TIUB11GR2-20

Manufacturer SMC
Description Polyurethane Tubing, 0.375 in OD, 0.250 in ID, 116 psi @ 68°F, 1.06 in Min Bend Radius
Manufacturer Part Number TIUB11GR2-20
MI Item Number 02004710
Distributor Motion Industries
Motion Internal Description TIUB11GR2-20 TUBING
E-Shop link https://www.motionindustries.com/products/sku/02004710
Color Light Gray (Solid)
Fluid Type Air;Water
Hardness Shore A 95
Length 20 m
Minimum Bend Radius 1.06 in
Operating Pressure at Room Temp 116 psi
Physical Resistance Abrasion;Chemical;Cut;Kink;Tear
Tube Inner Diameter 0.250 in
Tube Material Polyurethane
Tube Outer Diameter 0.375 in
Typical Applications General Purpose Air/Water
Weight 6.23 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Color Fluid Type Hardness Length Minimum Bend Radius Operating Pressure at Room Temp Physical Resistance Tube Inner Diameter Tube Material Tube Outer Diameter Typical Applications Weight
1 1 02004710 Polyurethane Tubing, 0.375 in OD, 0.250 in ID, 116 psi @ 68°F, 1.06 in Min Bend Radius Light Gray (Solid) Air;Water Shore A 95 20 m 1.06 in 116 psi Abrasion;Chemical;Cut;Kink;Tear 0.250 in Polyurethane 0.375 in General Purpose Air/Water 6.23 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map