Motion Industries - Free CAD models - Polyurethane Tubing TIUB07Y-305 - TraceParts
Motion Industries
By Motion Industries

Polyurethane Tubing TIUB07Y-305

Manufacturer SMC
Description Polyurethane Tubing, Air/Water, 3.60 lbs, 0.250 in
Part Number TIUB07Y-305
MI Item Number 02004660
Distributor Motion Industries
Motion Internal Description TIUB07Y-305 TUBING, POLYURETHANE
E-Shop link https://www.motionindustries.com/products/sku/02004660
Burst Pressure Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link
Color Yellow
Fluid Type Air;Water
Hardness Shore A 95
Length 1000 ft
Minimum Bend Radius 0.91 in
Operating Pressure at Room Temp 116 psi
Physical Resistance Abrasion;Chemical;Cut;Kink;Tear
Tube Inner Diameter 0.170 in
Tube Material Polyurethane
Tube Outer Diameter 0.250 in
Typical Applications General Purpose Air/Water
Weight 3.60 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Burst Pressure Color Fluid Type Hardness Length Minimum Bend Radius Operating Pressure at Room Temp Physical Resistance Tube Inner Diameter Tube Material Tube Outer Diameter Typical Applications Weight
1 1 02004660 Polyurethane Tubing, Air/Water, 3.60 lbs, 0.250 in Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link Yellow Air;Water Shore A 95 1000 ft 0.91 in 116 psi Abrasion;Chemical;Cut;Kink;Tear 0.170 in Polyurethane 0.250 in General Purpose Air/Water 3.60 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map