Motion Industries - Free CAD models - Polyurethane Tubing, TIUB01G-153 - TraceParts
Motion Industries
By Motion Industries

Polyurethane Tubing, TIUB01G-153

Manufacturer SMC
Description Polyurethane Tubing, 0.125 in OD, 0.086 in ID
Manufacturer Part Number TIUB01G-153
MI Item Number 02004463
Distributor Motion Industries
Motion Internal Description TIUB01G-153 TUBING, POLYURETHANE
E-Shop link https://www.motionindustries.com/products/sku/02004463
Color Green
Fluid Type Air;Water
Hardness Shore A 95
Length 500 ft
Minimum Bend Radius 0.39 in
Operating Pressure at Room Temp 116 psi
Physical Resistance Abrasion;Chemical;Cut;Kink;Tear
Tube Inner Diameter 0.086 in
Tube Material Polyurethane
Tube Outer Diameter 0.125 in
Typical Applications General Purpose Air/Water
Weight 1.97 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Color Fluid Type Hardness Length Minimum Bend Radius Operating Pressure at Room Temp Physical Resistance Tube Inner Diameter Tube Material Tube Outer Diameter Typical Applications Weight
1 1 02004463 Polyurethane Tubing, 0.125 in OD, 0.086 in ID Green Air;Water Shore A 95 500 ft 0.39 in 116 psi Abrasion;Chemical;Cut;Kink;Tear 0.086 in Polyurethane 0.125 in General Purpose Air/Water 1.97 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map