Motion Industries - Free CAD models - Polyurethane Coil Tubing TCU0425B-2 - TraceParts
Motion Industries
By Motion Industries

Polyurethane Coil Tubing TCU0425B-2

Manufacturer SMC
Description Polyurethane Coil Tubing, Air Only, 0.19 lbs, 4 mm, 0.156 in
Part Number TCU0425B-2
MI Item Number 02004172
Distributor Motion Industries
Motion Internal Description TCU0425B-2 TUBING
E-Shop link https://www.motionindustries.com/products/sku/02004172
Burst Pressure Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link
Color Black
Fluid Type Air
Hardness Shore A 95
Maximum Operating Length 1.5 m
Maximum Operating Temperature 140 °F
Minimum Operating Temperature -4 °F
Number of Coil Windings Per Tube Length 35
Number of Tubes 2
Operating Pressure at Room Temp 116 psi
Tube Inner Diameter 2.5 mm;0.098 in
Tube Material Polyurethane
Tube Outer Diameter 4 mm;0.156 in
Typical Applications General Purpose Air
Weight 0.19 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Burst Pressure Color Fluid Type Hardness Maximum Operating Length Maximum Operating Temperature Minimum Operating Temperature Number of Coil Windings Per Tube Length Number of Tubes Operating Pressure at Room Temp Tube Inner Diameter Tube Material Tube Outer Diameter Typical Applications Weight
1 1 02004172 Polyurethane Coil Tubing, Air Only, 0.19 lbs, 4 mm, 0.156 in Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link Black Air Shore A 95 1.5 m 140 °F -4 °F 35 2 116 psi 2.5 mm;0.098 in Polyurethane 4 mm;0.156 in General Purpose Air 0.19 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map