Motion Industries - Free CAD models - Pneumatic Vacuum Switch ZSE1-00-14CN - TraceParts
Motion Industries
By Motion Industries

Pneumatic Vacuum Switch ZSE1-00-14CN

Manufacturer SMC
Description Pneumatic Vacuum Switch, Switch Action: NPN (1 Output), Body Ported
Manufacturer Part Number ZSE1-00-14CN
MI Item Number 02027172
Distributor Motion Industries
Motion Internal Description ZSE1-00-14CN VACUUM SWITCH
E-Shop link https://www.motionindustries.com/products/sku/02027172
Fluid Compatibility Air;Non-Corrosive Gas;Non-Flammable Gas
Hysteresis 10 %
Maximum Load Current 80 mA
Maximum Operating Pressure -101 kPa
Minimum Operating Pressure 0 kPa
Operating Pressure Range 0 to -101 kPa
Operating Temperature Range 0 to +60 °C
Overall Height 27 mm
Overall Length 72.3 mm
Overall Width 15 mm
Piping Type Body Ported
Proof Pressure +500 kPa
Signal Response Time 5 ms
Standards Met CE
Switch Action NPN (1 Output)
Weight 0.17 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Fluid Compatibility Hysteresis Maximum Load Current Maximum Operating Pressure Minimum Operating Pressure Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Proof Pressure Signal Response Time Standards Met Switch Action Weight
1 1 02027172 Pneumatic Vacuum Switch, Switch Action: NPN (1 Output), Body Ported Air;Non-Corrosive Gas;Non-Flammable Gas 10 % 80 mA -101 kPa 0 kPa 0 to -101 kPa 0 to +60 °C 27 mm 72.3 mm 15 mm Body Ported +500 kPa 5 ms CE NPN (1 Output) 0.17 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map