Motion Industries - Free CAD models - Pneumatic Vacuum Regulator, 5610141320 - TraceParts
Motion Industries
By Motion Industries

Pneumatic Vacuum Regulator, 5610141320

Manufacturer Aventics
Description Pneumatic Vacuum Regulator, Supply Voltage 24 V dc, Operating Temperature Range 0 to 70 °C, Weight 3.50 lbs, Thread Standard G
Manufacturer Part Number 5610141320
MI Item Number 05540347
Distributor Motion Industries
Motion Internal Description 5610141320 ED05-000-060-010-2DICN
E-Shop link https://motionindustries.com/products/sku/05540347
Input Signal Type Electro-Pneumatic
Maximum Air Flow 35.3 scfm
Operating Temperature Range 0 to 70 °C
Port Size 1/4 BSPP
Set Pressure Range 0 to 159 psi
Supply Voltage 24 V dc
Thread Standard G
Weight 3.50 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Input Signal Type Maximum Air Flow Operating Temperature Range Port Size Set Pressure Range Supply Voltage Thread Standard Weight
1 1 05540347 Pneumatic Vacuum Regulator, Supply Voltage 24 V dc, Operating Temperature Range 0 to 70 °C, Weight 3.50 lbs, Thread Standard G Electro-Pneumatic 35.3 scfm 0 to 70 °C 1/4 BSPP 0 to 159 psi 24 V dc G 3.50 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map