Motion Industries - Free CAD models - Pneumatic Vacuum Cup ZPT50HNJ75-B01-A18 - TraceParts
Motion Industries
By Motion Industries

Pneumatic Vacuum Cup ZPT50HNJ75-B01-A18

Manufacturer SMC
Description Pneumatic Vacuum Cup, Nitrile, 50 mm Cup Dia., 3 mm Cup Height
Manufacturer Part Number ZPT50HNJ75-B01-A18
MI Item Number 04555878
Distributor Motion Industries
Motion Internal Description ZPT50HNJ75-B01-A18
E-Shop link https://www.motionindustries.com/products/sku/04555878
Buffer Rotation Rotating
Buffer Stroke Length 75 mm
Buffer Type Rigid
Cup Height 3 mm
Cup Material Nitrile
Cup Outside Diameter 50 mm
Cup Type Ribbed
Entry Orientation Vertical
Fluid Compatibility Air
Includes Buffer
Operating Temperature Range 0 to +120 °C
Overall Height 189.5 mm
Vacuum Entry Type Threaded
Weight 0.64 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Buffer Rotation Buffer Stroke Length Buffer Type Cup Height Cup Material Cup Outside Diameter Cup Type Entry Orientation Fluid Compatibility Includes Operating Temperature Range Overall Height Vacuum Entry Type Weight
1 1 04555878 Pneumatic Vacuum Cup, Nitrile, 50 mm Cup Dia., 3 mm Cup Height Rotating 75 mm Rigid 3 mm Nitrile 50 mm Ribbed Vertical Air Buffer 0 to +120 °C 189.5 mm Threaded 0.64 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map