Motion Industries - Free CAD models - Pneumatic Vacuum Cup ZPT32UNK10-06-A10 - TraceParts
Motion Industries
By Motion Industries

Pneumatic Vacuum Cup ZPT32UNK10-06-A10

Manufacturer SMC
Description Pneumatic Vacuum Cup, Nitrile, 32 mm Cup Dia., 4.5 mm Cup Height
Manufacturer Part Number ZPT32UNK10-06-A10
MI Item Number 02026709
Distributor Motion Industries
Motion Internal Description ZPT32UNK10-06-A10 VAC PAD 32MM NBR W
E-Shop link https://www.motionindustries.com/products/sku/02026709
Buffer Rotation Non-Rotating
Buffer Stroke Length 10 mm
Buffer Type Rigid
Cup Height 4.5 mm
Cup Material Nitrile
Cup Outside Diameter 32 mm
Cup Type Flat
Entry Orientation Vertical
Fluid Compatibility Air
Includes Buffer
Operating Temperature Range 0 to +120 °C
Overall Height 86 mm
Vacuum Entry Type One Touch
Weight 0.40 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Buffer Rotation Buffer Stroke Length Buffer Type Cup Height Cup Material Cup Outside Diameter Cup Type Entry Orientation Fluid Compatibility Includes Operating Temperature Range Overall Height Vacuum Entry Type Weight
1 1 02026709 Pneumatic Vacuum Cup, Nitrile, 32 mm Cup Dia., 4.5 mm Cup Height Non-Rotating 10 mm Rigid 4.5 mm Nitrile 32 mm Flat Vertical Air Buffer 0 to +120 °C 86 mm One Touch 0.40 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map