Motion Industries - Free CAD models - Pneumatic Vacuum Cup ZPT25DS-A6 - TraceParts
Motion Industries
By Motion Industries

Pneumatic Vacuum Cup ZPT25DS-A6

Manufacturer SMC
Description Pneumatic Vacuum Cup, Silicon Rubber, 25 mm Cup Dia., 10 mm Cup Height
Manufacturer Part Number ZPT25DS-A6
MI Item Number 05152787
Distributor Motion Industries
Motion Internal Description ZPT25DS-A6
E-Shop link https://www.motionindustries.com/products/sku/05152787
Buffer Type None
Cup Height 10 mm
Cup Material Silicon Rubber
Cup Outside Diameter 25 mm
Cup Type Deep
Entry Orientation Vertical
Fluid Compatibility Air
Operating Temperature Range -30 to +200 °C
Overall Height 51 mm
Vacuum Entry Type Threaded
CAD models
Share

Product selection

Index Selector MI Item Number Description Buffer Type Cup Height Cup Material Cup Outside Diameter Cup Type Entry Orientation Fluid Compatibility Operating Temperature Range Overall Height Vacuum Entry Type
1 1 05152787 Pneumatic Vacuum Cup, Silicon Rubber, 25 mm Cup Dia., 10 mm Cup Height None 10 mm Silicon Rubber 25 mm Deep Vertical Air -30 to +200 °C 51 mm Threaded

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map