Motion Industries - Free CAD models - Pneumatic Vacuum Cup ZPT20CN-A6 - TraceParts
Motion Industries
By Motion Industries

Pneumatic Vacuum Cup ZPT20CN-A6

Manufacturer SMC
Description Pneumatic Vacuum Cup, Nitrile, 20 mm Cup Dia., 1.7 mm Cup Height
Manufacturer Part Number ZPT20CN-A6
MI Item Number 02026519
Distributor Motion Industries
Motion Internal Description ZPT20CN-A6 VACUUM PAD W/O BUFFER
E-Shop link https://www.motionindustries.com/products/sku/02026519
Buffer Type None
Cup Height 1.7 mm
Cup Material Nitrile
Cup Outside Diameter 20 mm
Cup Type Ribbed
Entry Orientation Vertical
Fluid Compatibility Air
Operating Temperature Range 0 to +120 °C
Overall Height 45 mm
Vacuum Entry Type Threaded
Weight 0.11 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Buffer Type Cup Height Cup Material Cup Outside Diameter Cup Type Entry Orientation Fluid Compatibility Operating Temperature Range Overall Height Vacuum Entry Type Weight
1 1 02026519 Pneumatic Vacuum Cup, Nitrile, 20 mm Cup Dia., 1.7 mm Cup Height None 1.7 mm Nitrile 20 mm Ribbed Vertical Air 0 to +120 °C 45 mm Threaded 0.11 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map