Motion Industries - Free CAD models - Pneumatic Vacuum Cup ZPT20BN-B01 - TraceParts
Motion Industries
By Motion Industries

Pneumatic Vacuum Cup ZPT20BN-B01

Manufacturer SMC
Description Pneumatic Vacuum Cup, Nitrile, 20 mm Cup Dia., 10.5 mm Cup Height
Manufacturer Part Number ZPT20BN-B01
MI Item Number 02063936
Distributor Motion Industries
Motion Internal Description ZPT 20 BN-B01 20MM NBR W/FIT VAC. CUP
E-Shop link https://www.motionindustries.com/products/sku/02063936
Buffer Type None
Cup Height 10.5 mm
Cup Material Nitrile
Cup Outside Diameter 20 mm
Cup Type Bellows
Entry Orientation Vertical
Fluid Compatibility Air
Operating Temperature Range 0 to +120 °C
Overall Height 38.5 mm
Vacuum Entry Type Threaded
Weight 0.06 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Buffer Type Cup Height Cup Material Cup Outside Diameter Cup Type Entry Orientation Fluid Compatibility Operating Temperature Range Overall Height Vacuum Entry Type Weight
1 1 02063936 Pneumatic Vacuum Cup, Nitrile, 20 mm Cup Dia., 10.5 mm Cup Height None 10.5 mm Nitrile 20 mm Bellows Vertical Air 0 to +120 °C 38.5 mm Threaded 0.06 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map