Motion Industries - Free CAD models - Pneumatic Vacuum Cup ZPT10UUK10-06-A10 - TraceParts
Motion Industries
By Motion Industries

Pneumatic Vacuum Cup ZPT10UUK10-06-A10

Manufacturer SMC
Description Pneumatic Vacuum Cup, Urethane Rubber, 10 mm Cup Dia., 3 mm Cup Height
Manufacturer Part Number ZPT10UUK10-06-A10
MI Item Number 02026326
Distributor Motion Industries
Motion Internal Description ZPT10UUK10-06-A10 VAC PAD 10MM URETH
E-Shop link https://www.motionindustries.com/products/sku/02026326
Buffer Rotation Non-Rotating
Buffer Stroke Length 10 mm
Buffer Type Rigid
Cup Height 3 mm
Cup Material Urethane Rubber
Cup Outside Diameter 10 mm
Cup Type Flat
Entry Orientation Vertical
Fluid Compatibility Air
Includes Buffer
Operating Temperature Range 0 to +60 °C
Overall Height 83.5 mm
Vacuum Entry Type One Touch
Weight 0.12 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Buffer Rotation Buffer Stroke Length Buffer Type Cup Height Cup Material Cup Outside Diameter Cup Type Entry Orientation Fluid Compatibility Includes Operating Temperature Range Overall Height Vacuum Entry Type Weight
1 1 02026326 Pneumatic Vacuum Cup, Urethane Rubber, 10 mm Cup Dia., 3 mm Cup Height Non-Rotating 10 mm Rigid 3 mm Urethane Rubber 10 mm Flat Vertical Air Buffer 0 to +60 °C 83.5 mm One Touch 0.12 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map