Motion Industries - Free CAD models - Pneumatic Vacuum Cup ZPR06BS-06-B5 - TraceParts
Motion Industries
By Motion Industries

Pneumatic Vacuum Cup ZPR06BS-06-B5

Manufacturer SMC
Description Pneumatic Vacuum Cup, Silicon Rubber, 6 mm Cup Dia., 4 mm Cup Height
Manufacturer Part Number ZPR06BS-06-B5
MI Item Number 02025781
Distributor Motion Industries
Motion Internal Description ZPR06BS-06-B5 VAC PAD (BELLOWS) W/O
E-Shop link https://www.motionindustries.com/products/sku/02025781
Buffer Type None
Cup Height 4 mm
Cup Material Silicon Rubber
Cup Outside Diameter 6 mm
Cup Type Bellows
Entry Orientation Lateral
Fluid Compatibility Air
Operating Temperature Range -30 to +200 °C
Overall Height 45.5 mm
Vacuum Entry Type One Touch
Weight 0.04 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Buffer Type Cup Height Cup Material Cup Outside Diameter Cup Type Entry Orientation Fluid Compatibility Operating Temperature Range Overall Height Vacuum Entry Type Weight
1 1 02025781 Pneumatic Vacuum Cup, Silicon Rubber, 6 mm Cup Dia., 4 mm Cup Height None 4 mm Silicon Rubber 6 mm Bellows Lateral Air -30 to +200 °C 45.5 mm One Touch 0.04 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map