Motion Industries - Free CAD models - Pneumatic Soft Start Valve AV3000-N03G-5DZ - TraceParts
Motion Industries
By Motion Industries

Pneumatic Soft Start Valve AV3000-N03G-5DZ

Manufacturer SMC
Description Pneumatic Soft Start Valve, +1.5 Mpa Proof Press., 1.8 W Power
Manufacturer Part Number AV3000-N03G-5DZ
MI Item Number 04352722
Distributor Motion Industries
Motion Internal Description AV3000-N03G-5DZ
E-Shop link https://www.motionindustries.com/products/sku/04352722
Body Material Aluminum
Flow Coefficient (Cv) / Flow Factor (Kv) 37 (1 (P) to 2 (A)) mm²;49 (2 (A) to 3 (R)) mm²
Flow Direction Left-to-Right
Gauge Included Gauge Included
Manual Override Type Non-Locking Push Type (Flush)
Maximum Operating Pressure +1 Mpa2
Minimum Operating Pressure +0.2 Mpa
Operating Pressure Range +0.2 to +1 Mpa
Operating Temperature Range 0 to +60 °C
Overall Height 92 mm
Overall Length 132 mm
Overall Width 48 mm
Port Gender Female
Port Size 3/8 NPT
Proof Pressure +1.5 Mpa
Seal Material Nitrile
Solenoid Allowable Voltage Fluctuation -15 to +10 %
Solenoid Electrical Entry DIN Terminal
Solenoid Power Consumption 1.8 W
Solenoid Supply Voltage 24 V dc
Standards Met JIS
Surge Suppresion Included Surge Suppressor With Light
Weight 1.54 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Flow Direction Gauge Included Manual Override Type Maximum Operating Pressure Minimum Operating Pressure Operating Pressure Range Operating Temperature Range Overall Height Overall Length Overall Width Port Gender Port Size Proof Pressure Seal Material Solenoid Allowable Voltage Fluctuation Solenoid Electrical Entry Solenoid Power Consumption Solenoid Supply Voltage Standards Met Surge Suppresion Included Weight
1 1 04352722 Pneumatic Soft Start Valve, +1.5 Mpa Proof Press., 1.8 W Power Aluminum 37 (1 (P) to 2 (A)) mm²;49 (2 (A) to 3 (R)) mm² Left-to-Right Gauge Included Non-Locking Push Type (Flush) +1 Mpa2 +0.2 Mpa +0.2 to +1 Mpa 0 to +60 °C 92 mm 132 mm 48 mm Female 3/8 NPT +1.5 Mpa Nitrile -15 to +10 % DIN Terminal 1.8 W 24 V dc JIS Surge Suppressor With Light 1.54 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map