Motion Industries - Free CAD models - Pneumatic Shock Absorber RBQ2508 - TraceParts
Motion Industries
By Motion Industries

Pneumatic Shock Absorber RBQ2508

Manufacturer SMC
Description Pneumatic Shock Absorber, 8 mm Stroke, Non-Adjustable Type
Manufacturer Part Number RBQ2508
MI Item Number 02869235
Distributor Motion Industries
Motion Internal Description RBQ2508 SHOCK
E-Shop link https://www.motionindustries.com/products/sku/02869235
Collision Velocity Range 0.05 to 3 m/s
Compressed Spring Force 8.50 lbs
Extended Spring Force 3.52 lbs
Maximum Energy Absorption Frequency 45 cycle/min
Maximum Energy Absorption Per Cycle 19.6 J
Overall Length 52 mm
Overall Width 25 mm
Shock Absorber Type Non-Adjustable
Stroke Length 8 mm
Weight 0.32 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Collision Velocity Range Compressed Spring Force Extended Spring Force Maximum Energy Absorption Frequency Maximum Energy Absorption Per Cycle Overall Length Overall Width Shock Absorber Type Stroke Length Weight
1 1 02869235 Pneumatic Shock Absorber, 8 mm Stroke, Non-Adjustable Type 0.05 to 3 m/s 8.50 lbs 3.52 lbs 45 cycle/min 19.6 J 52 mm 25 mm Non-Adjustable 8 mm 0.32 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map