Motion Industries - Free CAD models - Pneumatic Shock Absorber NRBC050-030 - TraceParts
Motion Industries
By Motion Industries

Pneumatic Shock Absorber NRBC050-030

Manufacturer SMC
Description Pneumatic Shock Absorber, 0.30 in Stroke, Non-Adjustable Type
Manufacturer Part Number NRBC050-030
MI Item Number 02040994
Distributor Motion Industries
Motion Internal Description NRBC050-030 SHOCK ABSORBER
E-Shop link https://www.motionindustries.com/products/sku/02040994
Collision Velocity Range 16 ft/s
Compressed Spring Force 2.12 lbs
Extended Spring Force 1.43 lbs
Included Options Cap
Maximum Energy Absorption Frequency 70 cycle/min
Maximum Energy Absorption Per Cycle 50 in-lbs
Overall Length 2.500 in
Overall Width 0.500 in
Shock Absorber Type Non-Adjustable
Stroke Length 0.30 in
Weight 0.08 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Collision Velocity Range Compressed Spring Force Extended Spring Force Included Options Maximum Energy Absorption Frequency Maximum Energy Absorption Per Cycle Overall Length Overall Width Shock Absorber Type Stroke Length Weight
1 1 02040994 Pneumatic Shock Absorber, 0.30 in Stroke, Non-Adjustable Type 16 ft/s 2.12 lbs 1.43 lbs Cap 70 cycle/min 50 in-lbs 2.500 in 0.500 in Non-Adjustable 0.30 in 0.08 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map